IESNA:LM-63-2002
[TEST]P1059747
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-65)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H775D835-X4F0-XX-UDD-SVL-W
[LUMINAIRE]DEFINE 3 WHITE REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1001
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
745.5 737.2 718.6 692.7 663.1 628.8 592.7 551.9 513 470.4
428.8 387.1 343.6 301 257.4 214.8 170.4 128.7 92.6 72.2
63 54.6 47.2 39.8 33.3 26.9 22.2 18.5 15.7 13
11.1 9.3 7.4 6.5 4.6 3.7 0
745.5 746.4 730.7 706.6 678.8 649.2 614 575.1 535.3 494.5
451 409.3 366.7 323.2 279.7 238 195.4 155.6 115.8 84.3
64.8 56.5 49.1 42.6 37 33.3 31.5 28.7 25.9 24.1
21.3 18.5 14.8 12 10.2 9.3 0
745.5 739.9 729.7 714 688.1 661.2 630.7 596.4 561.2 524.2
484.3 444.5 403.8 364.9 325.1 286.2 250 213.9 182.4 153.7
125.9 99.1 75.9 63 56.5 48.2 40.7 34.3 28.7 24.1
20.4 17.6 14.8 12 11.1 9.3 0
745.5 740.9 737.2 725.1 708.4 688.1 665.8 638.1 606.6 572.3
538 503.8 469.5 436.2 400.1 370.4 339.9 308.4 274.1 238.9
206.5 176 144.5 114.8 88 64.8 45.4 32.4 25.9 22.2
19.4 16.7 13.9 12 10.2 8.3 0
745.5 742.7 744.6 735.3 723.3 709.4 690.9 668.6 643.6 614
585.3 555.6 526 495.5 467.7 439.9 410.3 377.8 340.8 306.5
271.3 234.3 194.5 156.5 120.4 86.1 53.7 31.5 26.9 22.2
19.4 15.7 13 10.2 8.3 5.6 0
